Page 906 - MiSUMi 2025
P. 906

Flat Belt Conveyors, Head Drive, 2-Groove Frame Type, Pulley Dia. 30mm
             Conveyors


                  New
                                                     Part Name
          P.11-007  Products                       QMaterial Table  M Material  S Surface Treatment
                                                      Frame     Aluminum    Electro Plating
            Flat Belt Pulleys /  Flat Belts         Pulley Housing  Aluminum  Baked Paint  Features
                                                                            Baked Paint
                                                                Aluminum
                                                     Motor Cover
                                                                 Type
                                                    Part Number
                                                              Crowned roller for
          P.11-071                                   E-CVGA  meandering prevention  The belt has excellent flatness and high surface precision
                                                             Belt with meandering  Stable belt meandering prevention performance, with slight bulge
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  E-CVGA/E-CVGB  prevention crosspieces at the bonding area of the center guide strip on the flat belt
                                                     E-CVGB
          P.11-085  Motor Specification: 6W*  With Meandering Prevention Crosspieces:   Frame Cross Section Enlarged View (Symmetrical)
                               154
                                      E-CVGB
            Ball Rollers /   Cam Followers  60  40  Crowned Roller: E-CVGA  5.7 +0.3  3.5  Transfer Surface Side
                                                                       0

          P.11-097   B+80  2B  Belt Width  A                    B+40        4 8.2  3  φ5     26   0
            Silicon Bearings / Bearings   with Screw / Roller Carriers  20  64.8  Belt Support Roller  64.8  I Part (For M3)  I Part  2.2 +0.2


                                                                                     16.5
          P.11-119             F (170)     L+31.8                     0           21.5  J Part 8  3  -0.6  15.4 0  28
            Placon Rollers / Free Rollers /  Sprocket Rollers  φ30  16  18  4-M5  3L (Pulley Center Distance)  16  15.9  10.2 +0.5  6.2  2  8.2  (9.6)
                        15.9
                                                                                                 8.2
                                                                φ30
                                                      4-M5 18
                                        (Counterbored for Nut)
          P.11-125    53.5  16                 φ28.6            16           8.2
           11       135.15  10         Pulley Transmission Ratio         J Part (For M6)
                                                Belt Support Roller
                                             (2:1)
            Conveyors / Flat Belts /   Rollers / Cam Followers  EWhen L>1000, one (1) belt support roller is included.  List of Standard Nuts in Frame Slots: L Value (Unit: mm)  Type
                                #60
                              78
                 E  Dimensions in the drawing are for the belt specification H9 (thickness: 0.9mm). Note that
                                                                L190~999 L1000~1499 L1500~
                  belt thickness varies by Belt Specifications.
                                                                                          Specifications
                                                                                    Position
                   For Belt Specifications, see (P.11-009).
                                                                                    I Part
                                                                                            M3
                 E  When L≤500, there are no counterbored holes at F position, and four (4) nuts are pre-
                  assembled on one side in the aluminum frame slot.    4PCS  6PCS  8PCS  (left and right) (hexagonal)  Accessories
                  When L>500, counterbored holes for inserting nuts are reserved at F position by default,   J Part
                  so additional alteration is not needed.        4PCS   6PCS  8PCS  (left and right)  M6 (square) Accessories
                 E  When the speed control motor is selected, the speed controller will be provided as an
                  accessory and not installed on the main unit, and there is no mounting bracket.
                  If the bracket for speed controller is required, please select an alteration (SCB).
                 * Power difference only affects motor dimensions. For the A dimension, refer to the table
                 below. Other parts have the same external dimensions.
                 QDetails of A Dimension     QFlat Belt Width - Pulley Center Distance Correspondence Table
                                                        Belt
                  Motor   Motor   Reduction   A  Model  Width              Pulley Center Distance L
                 Power Specifications Manufacturer  Ratio  B  L190~300  L305~500  L505~600  L605~800  L805~900  L905~2000
                                   3~18  L107           50~60  I      I       I      I      I      I
                      Variable   GPG  25~180  L117
                  6W   Speed                   E-CVGA  70~110   -     I       I      I      I      I
                       Motor  JSCC  3~18  L118  E-CVGB  120~160  -     -      I      I      I      I
                                   25~180  L130        170~210  -      -      -      I      I      I
                       Induction   GPG  3~18  L118     220~300  -      -      -      -      -      I
                       Motor       25~180  L130
                  25W
                       Variable    3~18  L129
                      Speed Motor  JSCC  25~180  L140
                       Induction   GPG  3~18  L148
                       Motor       25~180  L166
                  40W
                       Variable    3~18  L162
                      Speed Motor  JSCC  25~180  L182
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-CVGA             2          flat belt conveyor     # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          11-023                 Conveyors                                                                                                                                                                     11-024
   901   902   903   904   905   906   907   908   909   910   911