Page 938 - MiSUMi 2025
P. 938

Timing Belt Conveyors, Dual Track, Head Drive, 2-Groove Frame, Pulley Dia. 30mm
             Conveyors


                  New
                                                     Part Name
          P.11-007  Products                       QMaterial Table  M Material  s Surface Treatment
                                                      Frame     Aluminum    Electro Plating
            Flat Belt Pulleys /  Flat Belts         Pulley Housing  Aluminum  Baked Paint  Features
                                                                            Baked Paint
                                                     Motor Cover
                                                                Aluminum
                                                    Part Number
                                                                 Type
                                                                Light load,
          P.11-071                                   E-CVGTA   guide-edge type  Tooth surfaces are cloth lined for noise reduction, and
                                                                         support precision positioning conveyance
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers
          P.11-085  E-CVGTA
            Ball Rollers /   Cam Followers  Motor Specification: 6W* 154  Frame Cross Section Enlarged View (Symmetrical)


                                                                                       20
                                                                                       +0.3
                                                                                 I Part
          P.11-097    B+70  50  40  10  A                                       J Part  12 0  2.2 +0.2  0
            Silicon Bearings / Bearings   with Screw / Roller Carriers  2B  Timing Belt Center Distance  10  Note 1  Note 2  B+40  23.5  18.5  10  -0.6  17.4 0  28.5±0.35  30


                                                                                          3
          P.11-119      20  16  75.8  L/3  L/2                 75.8             φ4.2  (3.6) 8.2  8.2
            Placon Rollers / Free Rollers /  Sprocket Rollers  3L (Pulley Center Distance)  5.7 +0.3  0  3.5  10.2 +0.5  0  6.2


                                                                    16.5
          P.11-125        16.5  18 F (170)  (Counterbored Hole for Nut)  17  26.5   4 8.2 3    8.2 2
                                    4-M5
                                                         4-M5
                            25
           11        33  18  9                                        9  18     (For M3)     (For M6)
                                                                                 I Part
                                                                                             J Part
            Conveyors / Flat Belts /   Rollers / Cam Followers  134.7  φ31  60  Pulley Transmission Ratio  φ31
                          66.5
                                                        φ20
                                                   (Belt Support Roller)
                                                 (2:1)
                                 80
                 E  When L>1000, one (1) set (2 pcs) of belt support rollers are included.
                  Note 1) Belt support roller assembly: when L=1000~1500, install at this position (1 place);    List of Standard Nuts in Frame Slots: L Value (Unit: mm)
                  Note 2) Belt support roller assembly: when L>1500, install at this position (1 place).  L255~999 L1000~1499 L1500~  Position  Specifications  Type
                 E  When L≤500, there are no counterbored holes at F position, and four (4) nuts are
                  pre-assembled on one side in the aluminum frame slot.    4PCS  6PCS  8PCS  I Part    M3   Accessories
                  When L>500, counterbored holes for inserting nuts are reserved at F position by   (left and right) (hexagonal)
                  default, so additional alteration is not needed.                  J Part
                 E  When the speed control motor is selected, the speed controller will be provided as   4PCS  6PCS  8PCS  (left and right)  M6 (square) Accessories
                  an accessory and not installed on the main unit, and there is no mounting bracket.
                  If the bracket for speed controller is required, please select an alteration (SCB).
                 * Power difference only affects motor dimensions. For the A dimension, refer to the
                 table below. Other parts have the same external dimensions.
                 QDetails of A Dimension     QTiming Belt Center Distance - Pulley Center Distance Correspondence Table
                                                        Timing Belt
                  Motor   Motor   Reduction   A  Model  Center Distance    Pulley Center Distance L
                 Power Specifications Manufacturer  Ratio  B  L255~300  L305~500  L505~600  L605~800  L805~900  L905~2000
                                   3~18  L107          80~110  I      I       I      I      I      I
                      Variable   GPG  25~180  L117
                  6W   Speed       3~18  L118          120~160  I     I       I      I      I      I
                       Motor  JSCC             E-CVGTA  170~210  I    I       I      I      I      I
                                   25~180  L130        220~260  I     I       I      I      I      I
                       Induction   GPG  3~18  L118     270~300  I     I       I      I      I      I
                       Motor       25~180  L130
                  25W  Variable    3~18  L129
                      Speed Motor  JSCC  25~180  L140
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-CVGTA            2          timing belt conveyor   # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          11-055                 Conveyors                                                                                                                                                                     11-056
   933   934   935   936   937   938   939   940   941   942   943