Page 153 - MiSUMi 2025
P. 153
1
QMaterial / Surface Treatment Electric Cylinders / Actuators Linear Motor Actuators /
Parts Body Embedded Guide Ball Screw Nut Slide Block Cover
M Material Aluminum Alloy Bearing Steel Carbon Steel Alloy Steel Aluminum Alloy Stainless Steel
s Surface Treatment Clear Anodized - - - Clear Anodized -
QAccessories
Accessory Name Part Number Quantity Actuators Linear Motor
Sensor C-MSX674N-2M (NPN) 3
BC Coupling (mm) 10×14 Motor Side (400W) 1
a Accessories Motor Motor End Timing Pulley S3M-36 Teeth-14 1 P.01-005
connection BL/BR/BM Ball Screw End Timing Pulley S3M-36 Teeth-10 1
method BM Timing Belt S3M-258-15 1
BL/BR Timing Belt S3M-300-15 1 Cylinders Electric
QAllowable load center of gravity overhang (mm)
A Horizontal Lead 5 Lead 10 Lead 20 P.01-045
Installation 60kg 80kg 110kg 30kg 50kg 88kg 10kg 22kg 40kg
A 2850 2100 1500 2850 1700 950 3400 1650 900 Actuators Single Axis
C B 250 180 120 490 280 140 1250 550 290
B C 340 250 170 600 350 190 1400 620 330
P.01-073
Wall Lead 5 Lead 10 Lead 20
Installation 55kg 75kg 110kg 35kg 55kg 88kg 12kg 20kg 40kg
B Guide Built-in Type Single Axis Robots
A A 280 200 130 400 245 150 900 550 260
B 280 195 125 410 250 150 1070 630 300
C
C 3300 2400 1550 2500 1550 950 3000 1800 900 P.01-089
Vertical Lead 5 Lead 10 Lead 20
Installation 15kg 22kg 33kg 10kg 14kg 22kg 7kg 10kg - Screw Drive Single Axis Robots
C A 1200 820 550 1600 1150 730 1800 1250 -
A
C 1200 820 550 1600 1150 730 1800 1250 - P.01-117
QAllowable Static Moment N·m
MY Horizontal MY MP MR Belt Drive Single Axis Robots
Installation 318 318 626
P.01-181
MP
MR
QSensor wiring diagram
Incident *
light
indicator
(red) Load
OUT DC
Main IC (Control Output) 5~24V
Circuit
<100mA
QMotor mounting hole drawing
P40 Panasonic 400W M40 Misumi / Mitsubishi 400W
Y40 Yaskawa 400W
T40 Delta 400W
P.C.D.70 +0.04 P.C.D.70 +0.04
φ 14 φ 50+0.01 φ 14 φ 50+0.01
4-M4 4-M5
400W motor shaft dia. (mm): φ14 400W motor shaft dia. (mm): φ14
01-115 Single Axis Robots Guide Built-in Type 01-116