Page 154 - MiSUMi 2025
P. 154

1      Economy series                    Product Overview                                                   Product Overview                                        Single Axis Robots Screw Drive
                                                                                                                                                                                              Economy series
                  Single Axis Robots Screw Drive
            Linear Motor Actuators /   Electric Cylinders / Actuators   Economy series






            Linear Motor   Actuators  Single Axis Robots Screw Drive



          P.01-005  Large Load        New
                                     Products
            Electric   Cylinders  High Precision


          P.01-045  Long Stroke
            Single Axis   Actuators  QFeature



          P.01-073  Low price is achieved by simplifying the structure and sharing the parts.
                 The aluminum alloy base is equipped with linear guides for enhanced rigidity, enabling high-load performance
            Single Axis Robots   Guide Built-in Type  at a low price.
                 The actuator body and block come with additional positioning holes for rapid installation.
                 Models for low-dust environment are also available for selection.
          P.01-089  QProduct Parameter
            Single Axis Robots   Screw Drive  Seal Type  Part Number width    Power   Repeatability    Speed    Stroke    Thrust

                                                                                                  Rated
                                                                                      Max.
                                                              Positioning   Max. payload (kg)
                                    Body   Ball Screw Specs. (C7)
                                                                                            (mm)
                                                          (W)
                                                                                                   (N)
                                                                (mm)
                                                                         10
                                                   5
                                                                                      250
                                                                                3
          P.01-117         E-MTHE5  (mm) O.D. (mm) Lead (mm)  100  ±0.01  Horizontal Vertical  (mm/s)  50~800  341
                                           12
                                     50
                                                                                      500
                                                                                                   170
                                                                                1.5
                                                   10
                                                                         5
            Single Axis Robots   Belt Drive  E-MTHE6  65  12  10  100  ±0.01  30  10  1000  100~800  341
                                                                                      250
                                                   5
                                                                                                   170
                                                                         15
                                                                                      500
                                                                                5
                                                                                                   85
                                                   20
                                                                         10
                                                                                2
                                                                         50
                                                                                      250
                                                                                12
                                                                                                   341
                                                   5
                                                                                      500
          P.01-181                                 10     100            30     8 3   1000         170
                                                   20
                                                                         18
                                                                                                   85
                           E-MTHE10  102   16      5            ±0.01    50     12    250  100~1050  683
                                                   10     200            30     8     500          341
                                                   20                    18     3     1000         174
                                                   5                     50     12    250          341
                                                   10     100            30     8     500          170
                                                                                                   85
                                                                                3
                           E-MTHE12  102   16      20           ±0.01    18     12    1000  100~1050  683
                                                   5
                                                                                      250
                                                                         50
                                                   10     200            30     8     500          341
                                                   20                    18     3     1000         174
                                                   5                     70     17    250          683
                 Semi-Sealed                       10     200            47     12    500          341
                    Type                           20                    24     6     1000         174
                           E-MTHE13  135   16      5            ±0.01    70     17    250  100~1050  1388
                                                   10     400            47     12    500          694
                                                   20                    24     6     1000         347
                                                   5                     95     27    250          683
                                                   10     200            75     18    500          341
                                                                                                   174
                           E-MTHE14  135   16      20           ±0.01    35     37    1000  100~1050  1388
                                                                                      250
                                                                         95
                                                   5
                                                                                27
                                                   10     400            75     18    500          694
                                                   20                    35     37    1000         347
                                                   5                     120    40    250          1388
                                                   10     400            110    30    500          694
                                                                                                   347
                                                                         75
                           E-MTHE17  170   20      20           ±0.01    120    14    1000  100~1250  2563
                                                                                      250
                                                   5
                                                                                40
                                                   10     750            110    30    500          1281
                                                   20                    75     14    1000         640
                                                   5                     150    55    250          2563
                           E-MTHE22  220   25      10     750   ±0.01    150    45    500  100~1500  1281
                                                   25                    120    20    1250         640
                 * For Fully Sealed Type, please refer to E-MCHE Series.
          01-117                                                                                                                                                                                               01-118
   149   150   151   152   153   154   155   156   157   158   159