Page 262 - MiSUMi 2025
P. 262

1           Single Axis Robots E-MCB22 Precision Belt Drive, Fully Sealed Type

            Linear Motor Actuators /   Electric Cylinders / Actuators   QMotor Mounting Position







            Linear Motor   Actuators                           (Motor On Left Side) L   (Motor On Right Side) R   (Motor On Lower Left Side)
                                                                                                     LD


          P.01-005
                                                                                                     RU
                                                                        RD   (Motor On Upper Left Side)  (Motor On Upper Right Side)
                                                                                       LU
                                                            (Motor On Lower Right Side)
            Electric   Cylinders                                    QBasic Specifications
          P.01-045                                                         Drive Method      Belt Drive
                                                                                              Provided
                                                                            Reducer
            Single Axis   Actuators                                  High-rigidity linear guide (mm)  W23×H18
                                                                                               220
                                                                         Body width (mm)
                                                                          Belt Width (mm)
                                                                                                50
                                                                          Drive power (W)
                                                                                               750
          P.01-073                                                     Applicable Environment  Low-Dust Environment
            Single Axis Robots   Guide Built-in Type  Part Number  2Lead   3Stroke    Motor   Motor   6   7Sensor  Repeatability    Max. payload (kg)  Speed  Thrust
                                          4
                                                                    Positioning
                                                   5
                                                                                              Max.
                                                                                                   Rated
                                (50m
          P.01-089  1Type  (mm)  increments)  Position  Brand  Power Position  (mm)  Horizontal Use Vertical Use  (mm/sec)  (N)
            Single Axis Robots   Screw Drive  (Right Side)    (Panasonic)    (Motor
                                          L
                                                   M
                                                 (Misumi /
                                        (Left Side)
                                                 Mitsubishi)
                                          R
                                                               C
                                                   P
                                          LD
                                                              Side)
                                                   Y
                                                         75
                                      (Lower Left Side)
                                                               D
                                          RD
          P.01-117  E-MCB22  40  100~3050  (Lower Right Side)    (Yaskawa)   (750W)  Opposite   ±0.04  85  -  2000  367
                                                              (Motor
                                                   T
            Single Axis Robots   Belt Drive  (Upper Right Side) (Customized)  Side)
                                                  (Delta
                                          LU
                                      (Upper Left Side)   Electronics)
                                                   Z
                                          RU
          P.01-181  E A motor is not included to this product and it must be purchased separately.
                 E This product cannot be used vertically.
                 E When the motor brand is specified as Z, the motor shaft diameter and installation dimensions must be provided.
                 E For dimensions not shown on the drawing, please refer to the 3D CAD data.
                 Ordering  Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position -  5Motor Brand · 6Power  - 7Sensor Position
                  Example    E-MCB22   -  L40  -  1000  -     L       -        P75        -      C
                 QList of Recommended Servo Motors and Drivers
                    Brand   Motor Code  With / Without Brake  Power  Voltage  Servo Motor Model  Servo Driver Model
                   Misumi      M     Without Brake  750W     220V      E-MASH1-0808   E-DFAS08P / E-DFAS08E
                   Mitsubishi  M     Without Brake  750W     220V        HG-KR73J          MR-J4-70A
                  Panasonic    P     Without Brake  750W     220V      MSMF082L1U2M       MADLN35SE
                   Yaskawa     Y     Without Brake  750W     220V      SGM7J-08AFC6S   SGD7S-5R5A00B202
                    Delta      T     Without Brake  750W     220V      ECMA-C20807RS     ASD-B2-0721-B
                    Part   Lead   Reducer                  Max. Movement Speed (mm/sec)
                  Number  (mm)       100  400  600  800 1000 1200 1400 1600 1800 2000 2150 2300 2450 2600 2750 2900 3050
                 E-MCB22   40  Provided                             2000
                 E Values in the table are reference values calculated according to the critical speed and DN value of the belt.
                 E Values in the table indicate the maximum safe speed for each stroke, as well as the maximum safe speed for standard strokes.
                  Exceeding these speeds can increase belt wear, cause belt breakage and shorten the service life.
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MCB22            2          single axis robot      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          01-225                 Single Axis Robots Belt Drive                                                                                                                                                 01-226
   257   258   259   260   261   262   263   264   265   266   267