Page 260 - MiSUMi 2025
P. 260

1           Single Axis Robots E-MCB17 Precision Belt Drive, Fully Sealed Type

            Linear Motor Actuators /   Electric Cylinders / Actuators   LU/RU




                 LU: Motor On Upper Left Side

            Linear Motor   Actuators



          P.01-005

            Electric   Cylinders        Origin of slide block 244.5  L+3.5
                                                        Effective Stroke
          P.01-045                      Mechanical limit of   2- φ 8H7 Depth 16  175  Mechanical limit of   A (5:1)  3.5
                                        slide block 120.5±1
                                                                               slide block 52±1
            Single Axis   Actuators  170                                                 5.7  1.8


          P.01-073                                          4-M8 Depth 20            154      5.5
            Single Axis Robots   Guide Built-in Type  15 50  4-M4 Depth 10           136
                                                    124
                                                     140


          P.01-089                  157.5  107                                     A        37  84  107
            Single Axis Robots   Screw Drive                       8H7 Depth 10      140

                                                                                     170

          P.01-117                               50    Effective Stroke+75  1   140  170
            Single Axis Robots   Belt Drive          φ8H7 Depth 10



                                                                 A
          P.01-181                         145      M*200     N-M8 Depth 12  121
                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550
                    L   516 566 616 666 716 766 816 866 916 966 1016 1066 1116 1166 1216 1266 1316 1366 1416 1466 1516 1566 1616 1666 1716 1766 1816 1866 1916 1966
                    A   50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
                    M    1  1  1  1  2  2  2  2  3  3  3  3  4  4  4  4  5  5  5  5  6  6  6  6  7  7  7  7  8  8
                    N    6  6  6  6  8  8  8  8  10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20
                  Mass  15 16.8 17.6 18.4 19.1 19.9 20.7 21.5 22.2 23 23.8 24.6 25.3 26.1 26.9 27.7 28.4 29.2 30 30.8 31.6 32.4 33.2 34 34.8 35.6 36.4 37.2 38 38.8
                 Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
                    L   2016 2066 2116 2166 2216 2266 2316 2366 2416 2466 2516 2566 2616 2666 2716 2766 2816 2866 2916 2966 3016 3066 3116 3166 3216 3266 3316 3366 3416 3466
                    A   150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
                    M    8  8  9  9  9  9  10 10 10 10 11 11 11 11 12 12 12 12 13 13 13 13 14 14 14 14 15 15 15 15
                    N   20 20 22 22 22 22 24 24 24 24 26 26 26 26 28 28 28 28 30 30 30 30 32 32 32 32 34 34 34 34
                  Mass  39.6 40.4 41.2 42 42.8 43.6 44.4 45.2 46 46.8 47.6 48.4 49.2 50 50.8 51.6 52.4 53.2 54 54.8 55.6 56.4 57.2 58 58.8 59.6 60.4 61.2 62 62.8

















          01-223                 Single Axis Robots Belt Drive                                                                                                                                                 01-224
   255   256   257   258   259   260   261   262   263   264   265