Page 256 - MiSUMi 2025
P. 256

1           Single Axis Robots E-MCB14 Precision Belt Drive, Fully Sealed Type

            Linear Motor Actuators /   Electric Cylinders / Actuators   LU/RU




                 LU: Motor On Upper Left Side

            Linear Motor   Actuators



          P.01-005

            Electric   Cylinders                         L+3.5

                                     Origin of slide block 218  Effective Stroke  170
          P.01-045
                                     Mechanical limit of   2- φ 6H7 Depth 15  Mechanical limit of   A (5:1)  3.5
                                                                         slide block 72±1
                                 11.7 slide block 117.5±1
            Single Axis   Actuators                                                       5.7   1.8
                                                      4-M6 Depth 15
                                                                                    Pneumatic
          P.01-073               135                                                φ 10         5.5
                                                                                    joint
            Single Axis Robots   Guide Built-in Type  100                                  100
                                                 84
                                                                                           119
                                                 190
          P.01-089               143          7  50  4-M4 Depth 10
            Single Axis Robots   Screw Drive  91                                    91  72  106  A  29




          P.01-117                                                      5H7 Depth 8        135
            Single Axis Robots   Belt Drive   50       Effective Stroke+75          106  135
                                                                        1



          P.01-181                        61      φ5H7 Depth 8  M*200  N-M6 Depth 10  A  101
                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550
                    L   488 538 588 638 688 738 788 838 888 938 988 1038 1088 1138 1188 1238 1288 1338 1388 1438 1488 1538 1588 1638 1688 1738 1788 1838 1888 1938
                    A   50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
                    M    1  1  1  1  2  2  2  2  3  3  3  3  4  4  4  4  5  5  5  5  6  6  6  6  7  7  7  7  8  8
                    N    6  6  6  6  8  8  8  8  10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20
                  Mass  11.6 12 12.5 13 13.5 14 14.4 15 15.4 16 16.4 16.9 17.4 17.9 18.4 18.9 19.4 19.9 20.3 20.9 21.5 22.1 22.7 23.3 23.9 24.5 25.1 25.7 26.3 26.9
                 Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
                    L   1988 2038 2088 2138 2188 2238 2288 2338 2388 2438 2488 2538 2588 2638 2688 2738 2788 2838 2888 2938 2988 3038 3088 3138 3188 3238 3288 3338 3388 3438
                    A   150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
                    M    8  8  9  9  9  9  10 10 10 10 11 11 11 11 12 12 12 12 13 13 13 13 14 14 14 14 15 15 15 15
                    N   20 20 22 22 22 22 24 24 24 24 26 26 26 26 28 28 28 28 30 30 30 30 32 32 32 32 34 34 34 34
                  Mass  27.5 28.1 28.7 29.3 29.9 30.5 31.1 31.7 32.3 32.9 33.5 34.1 34.7 35.3 35.9 36.5 37.1 37.7 38.3 38.9 39.5 40.1 40.7 41.3 41.9 42.5 43.1 43.7 44.3 44.9

















          01-219                 Single Axis Robots Belt Drive                                                                                                                                                 01-220
   251   252   253   254   255   256   257   258   259   260   261