Page 251 - MiSUMi 2025
P. 251

1





                 L/R                       Mechanical limit of         L+51                                Electric Cylinders / Actuators   Linear Motor Actuators /
                 L: Motor On Left Side      slide block 119±1
                                                          Origin of slide block 212  Effective Stroke  134  Mechanical limit of
                                                      51             4-M5 Depth 12       slide block 41±1
                                                                                         φ 10 Pneumatic joint
                                                       108
                                                                                         23                Actuators  Linear Motor
                                                                  64  2- φ 5H7 Depth 12
                                                                  80
                                                                                             104          P.01-005
                                                                  50  4-M4 Depth 10           92
                                                               7
                                                                                         60
                                                                                                  78.5     Cylinders  Electric
                                                                                              82
                                                                                  5 H7 Depth 8  102
                                                              50  Effective Stroke+25  1     108          P.01-045
                                                     108  82
                                                                   φ 5H7 Depth 8 N-M5 Depth 9              Actuators  Single Axis
                                                              87       M*200      A  83
                                                                                                          P.01-073
                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300
                    L   446 496 546 596 646 696 746 796 846 896 946 996 1046 1096 1146 1196 1246 1296 1346 1396 1446 1496 1546 1596 1646
                    A   200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200  Guide Built-in Type  Single Axis Robots
                    M    0  1  1  1   1  2  2  2  2  3   3  3  3  4  4  4   4  5  5  5  5   6  6  6  6
                    N    4  6  6  6   6  8  8  8  8  10  10  10  10  12  12  12  12  14  14  14  14  16  16  16  16
                   Mass  8.3 8.73 9.15 9.57 10 10.42 10.84 11.26 11.69 12.11 12.53 12.96 13.38 13.8 14.23 14.65 15.07 15.49 15.92 16.34 16.76 17.17 17.6 18.02 18.44  P.01-089
                 Effective Stroke 1350 1400 1450 1500 1550 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550
                    L   1696 1746 1796 1846 1896 1946 1996 2046 2096 2146 2196 2246 2296 2346 2396 2446 2496 2546 2596 2646 2696 2746 2796 2846 2896
                    A   50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50  Screw Drive  Single Axis Robots
                    M    7  7  7  7   8  8  8  8  9  9   9  9  10  10  10  10  11  11  11  11  12  12  12  12  13
                    N   18  18  18  18  20  20  20  20  22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30
                   Mass  18.86 19.28 19.7 20.12 20.54 20.96 21.38 21.8 22.22 22.64 23.06 23.48 23.9 24.32 24.74 25.16 25.58 26 26.42 26.84 27.26 27.68 28.1 28.52 28.94  P.01-117
                 LD/RD                                                    L
                 LD: Motor On Lower Left Side   Mechanical limit of   Origin of slide block 212  Effective Stroke  134  Mechanical limit of   Belt Drive  Single Axis Robots
                                                slide block 119±1
                                                                      4-M5 Depth 12       slide block 41±1
                                                         108                             φ 10 Pneumatic joint  P.01-181
                                                                                          23
                                                                   64  2- φ 5H7 Depth 12
                                                                   80                           104
                                                               7   50  4-M4 Depth 10             92
                                                                                           60        78.5
                                                                                   5 H7 Depth 8  82  56
                                                               50  Effective Stroke+25  1       102
                                                       108  82                                  108
                                                                     φ 5H7 Depth 8  N-M5 Depth 9
                                                               87       M*200      A  83
                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300
                    L   446 496 546 596 646 696 746 796 846 896 946 996 1046 1096 1146 1196 1246 1296 1346 1396 1446 1496 1546 1596 1646
                    A   200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
                    M    0  1  1  1   1  2  2  2  2  3   3  3  3  4  4  4   4  5  5  5  5   6  6  6  6
                    N    4  6  6  6   6  8  8  8  8  10  10  10  10  12  12  12  12  14  14  14  14  16  16  16  16
                   Mass  8.3 8.73 9.15 9.57 10 10.42 10.84 11.26 11.69 12.11 12.53 12.96 13.38 13.8 14.23 14.65 15.07 15.49 15.92 16.34 16.76 17.17 17.6 18.02 18.44
                 Effective Stroke 1350 1400 1450 1500 1550 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550
                    L   1696 1746 1796 1846 1896 1946 1996 2046 2096 2146 2196 2246 2296 2346 2396 2446 2496 2546 2596 2646 2696 2746 2796 2846 2896
                    A   50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50
                    M    7  7  7  7   8  8  8  8  9  9   9  9  10  10  10  10  11  11  11  11  12  12  12  12  13
                    N   18  18  18  18  20  20  20  20  22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30
                   Mass  18.86 19.28 19.7 20.12 20.54 20.96 21.38 21.8 22.22 22.64 23.06 23.48 23.9 24.32 24.74 25.16 25.58 26 26.42 26.84 27.26 27.68 28.1 28.52 28.94
 01-213                                             Single Axis Robots Belt Drive                       01-214
   246   247   248   249   250   251   252   253   254   255   256