Page 252 - MiSUMi 2025
P. 252

1           Single Axis Robots E-MCB10 Precision Belt Drive, Fully Sealed Type

            Linear Motor Actuators /   Electric Cylinders / Actuators   LU/RU




                 LU: Motor On Upper Left Side

            Linear Motor   Actuators



          P.01-005

            Electric   Cylinders                         L

                                      Origin of slide block 212  Effective Stroke  134
          P.01-045        Mechanical limit of       4-M5 Depth 12            Mechanical limit of
                                                                              slide block 41±1
                          slide block 119±1
            Single Axis   Actuators  108                                       φ 10 Pneumatic joint


          P.01-073                              64  2- φ 5H7 Depth 12          23
            Single Axis Robots   Guide Built-in Type  7  80  4-M4 Depth 10               104   42.5

                                                                                         92
                                                50
          P.01-089                                                              60             78.5
            Single Axis Robots   Screw Drive                          5H7 Depth 8        102
                                                                                         82


          P.01-117              108  82   50    Effective Stroke+25       1              108
            Single Axis Robots   Belt Drive        φ 5H7 Depth 8  N-M5 Depth 9




          P.01-181                         87          M*200         A    83
                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300
                    L   446 496 546 596 646 696 746 796 846 896 946 996 1046 1096 1146 1196 1246 1296 1346 1396 1446 1496 1546 1596 1646
                    A   200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
                    M    0  1  1  1   1  2  2  2  2  3   3  3  3  4  4  4   4  5  5  5  5   6  6  6  6
                    N    4  6  6  6   6  8  8  8  8  10  10  10  10  12  12  12  12  14  14  14  14  16  16  16  16
                   Mass  8.3 8.73 9.15 9.57 10 10.42 10.84 11.26 11.69 12.11 12.53 12.96 13.38 13.8 14.23 14.65 15.07 15.49 15.92 16.34 16.76 17.17 17.6 18.02 18.44
                 Effective Stroke 1350 1400 1450 1500 1550 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550
                    L   1696 1746 1796 1846 1896 1946 1996 2046 2096 2146 2196 2246 2296 2346 2396 2446 2496 2546 2596 2646 2696 2746 2796 2846 2896
                    A   50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50
                    M    7  7  7  7   8  8  8  8  9  9   9  9  10  10  10  10  11  11  11  11  12  12  12  12  13
                    N   18  18  18  18  20  20  20  20  22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30
                   Mass  18.86 19.28 19.7 20.12 20.54 20.96 21.38 21.8 22.22 22.64 23.06 23.48 23.9 24.32 24.74 25.16 25.58 26 26.42 26.84 27.26 27.68 28.1 28.52 28.94

















          01-215                 Single Axis Robots Belt Drive                                                                                                                                                 01-216
   247   248   249   250   251   252   253   254   255   256   257