Page 264 - MiSUMi 2025
P. 264

1           Single Axis Robots E-MCB22 Precision Belt Drive, Fully Sealed Type

            Linear Motor Actuators /   Electric Cylinders / Actuators   LU/RU




                 LU: Motor On Upper Left Side

            Linear Motor   Actuators



          P.01-005

            Electric   Cylinders                        L+10.5


          P.01-045                     Origin of slide block 316 300  Effective Stroke  237.5
                           Mechanical limit of    200                         Mechanical limit of
            Single Axis   Actuators               180                               A (5:1)
                            slide block 158±1
                                                                              slide block 79.5±1
                                                  92
                                                                                     5.5
          P.01-073                  220                                          1.8  3.5  5.7
            Single Axis Robots   Guide Built-in Type  2- φ 8H7 Depth 15  8-M8 Depth 25   200

                                                                                         180

          P.01-089                 215.5  138    11 50  4-M4 Depth 10                             138
            Single Axis Robots   Screw Drive                           8H7 Depth 10      182  A  112.5


                                                                                         220
          P.01-117                              50      Effective Stroke+185  2  182  220
            Single Axis Robots   Belt Drive      φ 8H7 Depth 10  N-M10 Depth 16




          P.01-181                       235.5            M*200          A 68
                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550
                    L   643 693 743 793 843 893 943 993 1043 1093 1143 1193 1243 1293 1343 1393 1443 1493 1543 1593 1643 1693 1743 1793 1843 1893 1943 1993 2043 2093
                    A   150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
                    M    1  1  2  2  2  2  3  3  3  3  4  4  4  4  5  5  5  5  6  6  6  6  7  7  7  7  8  8  8  8
                    N    6  6  8  8  8  8  10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20 20 20
                  Mass  33 34.2 35.4 36.6 37.8 39 40.2 41.4 42.6 43.8 45 46.2 47.4 48.6 49.8 51 52.2 53.4 54.6 55.8 57 58.2 59.4 60.6 61.8 63 64.2 65.4 66.6 67.8
                 Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
                    L   2143 2193 2243 2293 2343 2393 2443 2493 2543 2593 2643 2693 2743 2793 2843 2893 2943 2993 3043 3093 3143 3193 3243 3293 3343 3393 3443 3493 3543 3593
                    A   50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
                    M    9  9  9  9  10 10 10 10 11 11 11 11 12 12 12 12 13 13 13 13 14 14 14 14 15 15 15 15 16 16
                    N   22 22 22 22 24 24 24 24 26 26 26 26 28 28 28 28 30 30 30 30 32 32 32 32 34 34 34 34 36 36
                  Mass  69 70.2 71.4 72.6 73.8 75 76.2 77.4 78.6 79.8 81 82.2 83.4 84.6 85.8 87 88.2 89.4 90.6 91.8 93 94.2 95.4 96.6 97.8 99 100.2 101.4 102.6 103.8

















          01-227                 Single Axis Robots Belt Drive                                                                                                                                                 01-228
   259   260   261   262   263   264   265   266   267   268   269