Page 929 - MiSUMi 2025
P. 929

3L      4E      5F          Motor Selection                             Conveyors
                    1Part    2W                                                      9Belt        Light   P.11-007
                   Number  Selection  5mm   Luminous   Luminous  6Output   7Specification  8Gearhead   Specification  Motor  Color
                                 increments Area Position Area Length  (W)  Reduction Ratio
                             50                    50             SCM                               H      Flat Belts  Flat Belt Pulleys /
                                                   100          (Single-phase                       (White)
                                                   100                    5  7.5  10          G
                             100                                220V Variable  12.5  15  18    (GPG   R
                                                   150          Speed Motor)  25  30  36           (Red)    P.11-071
                                                   200     25                         K9    Motor)  G
                  E-CVBTA    150                   250     40           50  60  75  90   (Translucent   J     (Green)
                   (Crowned      540~3000  80~2500  200    60     INV    100  120  150    Belt, White)  (JSCC   U
                    Roller)  200                                (3-Phase 220V   180         Motor)        Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                                                   250     90   Induction Motor)   J (No Belt)      (Blue)
                                                   250                                              W
                             250                   300                      NH                R     (Infrared)    P.11-085
                                                                   NM
                                                                                                    Z
                             300                   300          (No Motor)  (No             (No Motor,    (Ultraviolet)
                                                   400                   Gearhead)          Gearhead)
                 EBelt thickness is a nominal value and the actual thickness is one-tenth of the nominal value, measured in millimeters, except for D9.  Cam Followers  Ball Rollers /
                 EIf a stepper motor or servo motor is required for automatic control, the type with no motor and gearhead can be selected.
                 EWhen "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating.
                 E  When "No motor, gearhead" is selected, the main unit will be delivered unassembled. The customer should assemble the main unit by   P.11-097
                  following instructions on the included assembly procedure manual.
                 EFor products with a total length from 2.8m, the delivery time may be longer.
                 Ordering  1Part                             Motor Selection         9Belt        Light    with Screw / Roller Carriers  Silicon Bearings / Bearings
                  Example  Number  - 2W - 3L - 4E - 5F -  6Output - 7Specification - 8Gearhead Reduction Ratio  -  Specification  - Motor -  Color
                          E-CVBTA - 100 - 1000 -  90  - 100 -  25  -  SCM  -  25  -   K9   -  G  -  H
                   For No Belt  E-CVBTA - 100 - 1000 -  90  - 100 -  25  -  INV  -  25  -  J  -  G  -  H  P.11-119
                   For No Motor,  E-CVBTA - 100 - 1000 -  90  - 100 -  25  -  NM  -  NH  -  K9  -  R  -  H
                   Gearhead
                           Ordering  1Part                     Motor Selection     9Belt      Light         Placon Rollers / Free Rollers /
                      Alterations  Example  Number  - 2W - 3L - 4E - 5F -  6Output - 7Specification - 8Gearhead Reduction Ratio  -  Specification  - Motor -  Color  - Alteration  Sprocket Rollers
                                E-CVBTA - 100 - 1000 - 90 - 100 -  25  -  SCM  -  25  -  K9  -  G  -  H  -  MK
                                      Alterations                   Code              Spec.               P.11-125
                 Motor Position Reversed                                                                   11
                                   Motor      Transfer Direction         The motor position can be changed.
                                                                    MK   Ordering Code  MK
                                                                         Can only be designated for the head drive type.
                             Motor                                                                         Rollers / Cam Followers  Conveyors / Flat Belts /
                 Mounting Bracket for Speed Controller
                                                                         Mounting bracket for speed controller is
                                                                    SCB  included.
                                                                         Ordering Code  SCB

                 QConveying Capacity             QGearhead Reduction Ratio - Speed Correspondence Table
                                                 E May decrease depending on load condition.  *Reference value
                                                                             Flat Belt Speed (m/min)
                                                       Gearhead
                                                     Reduction Ratio  SCM Variable Speed   INV Induction Motor
                                                                          Motor
                   Transfer Weight (Unit/Kg)             12.5            20.3~33.9           42.2
                                                          5
                                                                                             63.3
                                                                         30.5~50.9
                                                         7.5
                                                                                             31.7
                                                                         15.3~25.4
                                                         10
                                                                         12.2~20.3
                                                                                             25.3
                                                                                             21.1
                                                                         10.2~17.0
                                                         15
                                                         18
                                                                                             17.6
                                                                         8.5~14.1
                                                         25
                                                                          5.1~8.5
                                                                                             10.6
                                                         30
                                                                          4.2~7.1
                                                                                             8.8
                                                         36              6.1~10.2            12.7
                                                         50               3.1~5.1            6.3
                                                         60               2.5~4.2            5.3
                          Flat Belt Speed (m/min)        75               2.0~3.4            4.2
                 E  This graph shows conveying capacity   90              1.7~2.8            3.5
                  with horizontal conditions.            100              1.5~2.5            3.2
                 E  Conveying capacity varies depending on
                  usage conditions.                      120              1.3~2.1            2.6
                 E  When a variable speed motor is selected,   150        1.0~1.7            2.1
                  the conveying capacity will not increase   180          0.8~1.4            1.8
                  as the speed decreases.
 11-045                                                                      Conveyors                  11-046
   924   925   926   927   928   929   930   931   932   933   934