Page 926 - MiSUMi 2025
P. 926

Flat Belt Conveyors with Ribs, Head Drive, 3-Groove Frame, Pulley Dia. 50mm
             Conveyors


                  New
                                                     Part Name
          P.11-007  Products                       QMaterial Table  M Material  s Surface Treatment
                                                      Frame     Aluminum    Electro Plating
            Flat Belt Pulleys /  Flat Belts         Pulley Housing  Aluminum  Baked Paint  Features
                                                     Motor Cover
                                                                Aluminum
                                                                            Baked Paint
                                                                 Type
                                                    Part Number
                                                             Belt with meandering   The ribs are welded onto the conveyor surface. Sufficient
          P.11-071                                   E-CVDSA  prevention crosspieces spacing must be maintained.
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers
          P.11-085  E-CVDSA                                        Frame Cross Section Enlarged View (Symmetrical)
            Ball Rollers /   Cam Followers  190                                   23 0
                 Motor Specification: 60W*
                                                                                   30
                                                                                    +0.3
                                                                           2-φ5
          P.11-097  55           With Meandering Prevention Crosspieces   X Part           0
            Silicon Bearings / Bearings   with Screw / Roller Carriers  B+40  A  2B  17   2.2 +0.2  38.4  47±0.35  49



          P.11-119                                                       Y Part  16.5  3  8.4  16.65  24.5
            Placon Rollers / Free Rollers /  Sprocket Rollers  Pulley Center Distance+54+Rib Height×2=Total Length  2.5  9.2  1.5
                                                                                            8.5
                                  3L (Pulley Center Distance)
                                                                                          6.2
                                                                             3.2
                          18
                               Welding at Root
          P.11-125  4-M5  28.5  About 1~2mmR       0H       5    φ50       5.7 +0.3  0  2.5  11.5  10.2 +0.5  0  2.5
           11                                                                 5.5 7        4
                                                                                            10.3
                                                                 32  54    X Part (For M3)  Y Part (For M6)
            Conveyors / Flat Belts /   Rollers / Cam Followers  260.5+H  175  Pulley Transmission Ratio  4-M5  28.5  ENut Mounting Method
                                                         18
                                        (1.2:1)
                          #90
                 E  Dimensions in the drawing are for the belt specification H20 (thickness: 2.0mm).  List of Standard Nuts in Frame Slots: L Value (Unit: mm)
                 E  When the speed control motor is selected, the speed controller will be provided as
                  an accessory and not installed on the main unit, and there is no mounting bracket.   L350~999 L1000~1499 L1500~  Position  Specifications  Type
                     If the bracket for speed controller is required, please select an alteration (SCB).
                 *  Power difference only affects motor dimensions. For the A dimension, refer to the   4PCS  6PCS  8PCS  X Part    M3   Accessories
                 table below. Other parts have the same external dimensions.      (left and right) (hexagonal)
                                                                 4PCS   6PCS  8PCS  Y Part    M6 (square) Accessories
                                                                                  (left and right)
                 QDetails of A Dimension     QFlat Belt Width - Pulley Center Distance Correspondence Table
                                                        Belt
                  Motor   Motor   Reduction   A  Model  Width              Pulley Center Distance L
                 Power Specifications Manufacturer  Ratio  B  L350~500  L505~600  L605~800  L805~900  L905~1000 L1005~2000
                       Induction   GPG  3~18  L118     50~110  I      I       I      I      I      I
                  25W  Motor       25~180  L130        120~160  I     I       I      I      I      I
                       Variable    3~18  L129  E-CVDSA  170~210  -    I       I      I      I      I
                      Speed Motor  JSCC  25~180  L140  220~260  -      -      I      I      I      I
                       Induction   GPG  3~18  L148     270~300  -      -      I      I      I      I
                  40W  Motor       25~180  L166
                       Variable    3~18  L162
                      Speed Motor  JSCC  25~180  L182
                       Induction   GPG  3~18  L168
                  60W  Motor       25~180  L186
                       Variable    3~18  L182
                      Speed Motor  JSCC  25~180  L202
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-CVDSA            2          flat belt conveyor     # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          11-043                 Conveyors                                                                                                                                                                     11-044
   921   922   923   924   925   926   927   928   929   930   931