Page 923 - MiSUMi 2025
P. 923

2B    3L                Motor Selection                                       Conveyors
                    1Part                                                       7Belt Specification       P.11-007
                   Number    10mm   5mm   4Output   5Specification  6Gearhead   (Not specified: material is PU)  8Motor
                           increments increments  (W)          Reduction Ratio
                   E-GVFN                            SCM      5  7.5  10  12.5  15  18    H9 (General Purpose·Green)  G    Flat Belts  Flat Belt Pulleys /
                                            6
                                                 (Single-phase 220V
                   (Crowned                25   Variable Speed Motor)  25  30  36  50  60  75  W9 (General Purpose·White)  (GPG
                                                                                U5 (For Sliding·Green)
                    Roller)                40                 90  100  120  150  180  S5 (For Sliding·White)  Motor)
                                                     INV                         D9 (Antistatic·Black)  J    P.11-071
                   E-GVFP   70~300 355~2000 Note: 6 not   (3-Phase 220V   Note: 5~10 not applicable   F12 (For Food Transfer·White)  (JSCC
                                                                 for 6W Motor
                                                                                                 Motor)
                    (With                applicable   Induction Motor)         O14 (Oil Resistant·Green)
                                           for
                                                                             Q10 (For Inclined Transfer·Green)
                  Meandering             Induction                           Y12 (General Purpose·Yellow PVC)  R    Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                   Prevention             Motor      NM             NH       V12 (General Purpose·Red PVC)  (No Motor,
                  Crosspieces)                     (No Motor)   (No Gearhead)      J (No Belt)  Gearhead)  P.11-085
                 EBelt thickness is a nominal value and the actual thickness is one-tenth of the nominal value, measured in millimeters, except for D9.
                 EThe oil-resistant specification applies only to the conveying surface. If oil comes into contact with the back side of the belt, it may become unusable.
                 EIf a stepper motor or servo motor is required for automatic control, the type with no motor and gearhead can be selected.  Cam Followers  Ball Rollers /
                 EWhen "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating.
                 E  When "No motor, gearhead" is selected, the main unit will be delivered unassembled. The customer should assemble the main unit by
                  following instructions on the included assembly procedure manual.                       P.11-097
                 Ordering  1Part   -  2B  -  3L  -        Motor Selection         -  7Belt   -  8Motor
                  Example  Number            4Output  -  5Specification  -  6Gearhead Reduction Ratio  Specification  with Screw / Roller Carriers  Silicon Bearings / Bearings
                          E-GVFN  -  200  -  1000  -  25  -  SCM  -     25        -   H9    -  G
                  For No Belt  E-GVFN  -  200  -  1000  -  25  -  INV  -  25      -    J    -  G
                  For No Motor,   E-GVFN  -  200  -  1000  -  25  -  NM  -  NH    -   H9    -   R         P.11-119
                  Gearhead
                           Ordering  1Part                  Motor Selection          7Belt   8
                      Alterations  Example  Number  - 2B - 3L -  4Output - 5Specification - 6Gearhead Reduction Ratio  -  Specification  -  Motor  - Alteration
                                E-GVFN  - 200 - 1000 -  25  -  SCM  -   25       -   H9    -  G  -  MP200  Sprocket Rollers  Placon Rollers / Free Rollers /
                                      Alterations                   Code              Spec.
                 Specify Drive Section Position  Transfer Direction                                       P.11-125
                                                                         The drive section position can be changed.  11
                                                                    MP   Ordering Code  MP200  155≤MP≤L-335
                                                                         *Minimum value of L is 490
                                                                         Can only be specified for the center drive type.
                                 MP
                 Mounting Bracket for Speed Controller                                                     Rollers / Cam Followers  Conveyors / Flat Belts /
                                                                         Mounting bracket for speed controller is
                                                                    SCB  included.
                                                                         Ordering Code  SCB

                 QConveying Capacity             QGearhead Reduction Ratio - Speed Correspondence Table
                                                 E May decrease depending on load condition.  *Reference value
                                                       Gearhead              Flat Belt Speed (m/min)
                                                     Reduction Ratio  SCM Variable Speed   INV Induction Motor
                                                                          Motor
                   Transfer Weight (Unit/Kg)             12.5            17.0~28.3           35.2
                                                          5
                                                                                             52.8
                                                                         25.4~42.4
                                                         7.5
                                                                         12.7~21.2
                                                          10
                                                                                             26.4
                                                                                             21.1
                                                                         10.2~17.0
                                                          15
                                                                         8.5~14.1
                                                                                             17.6
                                                                         7.1~11.8
                                                          18
                                                                                             14.7
                                                          25
                                                          30
                                                                          4.2~7.1
                                                                                             8.8
                                                          36              5.1~8.5            10.6
                                                                                             7.3
                                                                          3.5~5.9
                                                          50              2.5~4.2            5.3
                        Flat Belt Speed (m/min)           60              2.1~3.5            4.4
                 E  This graph shows conveying capacity   75              1.7~2.8            3.5
                  with horizontal conditions.             90              1.4~2.4            2.9
                 E  Conveying capacity varies depending on
                  usage conditions.                      100              1.3~2.1            2.6
                 E  When a variable speed motor is selected,   120        1.1~1.8            2.2
                  the conveying capacity will not increase   150          0.8~1.4            1.8
                  as the speed decreases.                180              0.7~1.2            1.5
 11-039                                                                      Conveyors                  11-040
   918   919   920   921   922   923   924   925   926   927   928