Page 918 - MiSUMi 2025
P. 918

Flat Belt Conveyors High Power Type, Head Drive,


             Conveyors  2-Groove Frame Type, Pulley Dia. 50mm


                  New
          P.11-007  Products                       QMaterial Table  M Material  s Surface Treatment
                                                     Part Name
                                                      Frame     Aluminum    Baked Paint
                                                                             Anodized
            Flat Belt Pulleys /  Flat Belts         Pulley Housing  Aluminum  Baked Paint  Features
                                                     Motor Cover
                                                                Aluminum
                                                    Part Number
                                                                 Type
                                                             Belt with meandering  Stable belt meandering prevention performance, with slight bulge
          P.11-071                                   E-CVSG  prevention crosspieces at the bonding area of the center guide strip on the flat belt
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers
          P.11-085  E-CVSG                                         Frame Cross Section Enlarged View (Symmetrical)
                 Motor Specification: 200W*
            Ball Rollers /   Cam Followers  230  With Meandering Prevention Crosspieces       8.2



          P.11-097  65                                           120                      2.5  2-φ6.8
            Silicon Bearings / Bearings   with Screw / Roller Carriers  B+90  A  2B   80  40



          P.11-119                                                                          40  2
            Placon Rollers / Free Rollers /  Sprocket Rollers  100  Belt Support Roller     8



          P.11-125                          L+84                                         8.5
           11                        3L: Pulley Center Distance                            19.5
                        100                                                              8     M6
            Conveyors / Flat Belts /   Rollers / Cam Followers  212  107.5  #100  Sprocket Transmission Ratio  Belt Support Roller  (delivered as accessories)
                                                                                       Post-Assembly Nut
                                                                    φ80
                                        (1:1)
                                                                φ38
                 E  When L>2000, one (1) belt support roller is included.
                 E  Dimensions in the drawing are for the belt specification H20 (thickness: 2.0mm).
                                                                        L1000~1499
                                                                                L1500~
                                                                                      Specifications
                  Note that belt thickness varies by Belt Specifications.   List of Standard Nuts in Frame Slots: L Value (Unit: mm)  Type
                                                                 L600~999
                  For Belt Specifications, see (P.11-009).
                 E  When the speed control motor is selected, the speed controller will be provided as   16PCS  24PCS  32PCS  M6 (T-shape)  Accessories
                  an accessory and not installed on the main unit, and there is no mounting bracket.
                  If the bracket for speed controller is required, please select an alteration (SCB).
                 * Power difference only affects motor dimensions. For the A dimension, refer to the
                 table below. Other parts have the same external dimensions.
                 QDetails of A Dimension      QFlat Belt Width - Pulley Center Distance Correspondence Table
                  Motor   Motor   Reduction             Belt               Pulley Center Distance L
                 Power Specifications Manufacturer  Ratio  A  Model  Width    L600~1500  L1505~2000  L2005~2500  L2505~3000
                                                         B
                       Induction   GPG  3~18  L183     100~200   I          I         I          I
                       Motor       25~180  L201        210~400   I          I         I          I
                  120W                         E-CVSG
                       Variable    3~18  L207          410~600   I          I         I          I
                      Speed Motor  JSCC  25~180  L227  610~800   I          I         I          I
                       Induction   GPG  3~18  L227
                       Motor       25~180  L227
                  200W  Variable   3~18  L231
                      Speed Motor  JSCC  25~180  L255

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-CVSG             2          flat belt conveyor     # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          11-035                 Conveyors                                                                                                                                                                     11-036
   913   914   915   916   917   918   919   920   921   922   923