Page 915 - MiSUMi 2025
P. 915

2B    3L                Motor Selection                                       Conveyors
                    1Part                                                       7Belt Specification       P.11-007
                   Number    10mm   5mm   4Output   5Specification  6Gearhead   (Not specified: material is PU)  8Motor
                           increments increments  (W)          Reduction Ratio
                                                     SCM                      H9 (General Purpose·Green)   Flat Belts
                  E-CVGR                         (Single-phase 220V           W9 (General Purpose·White)  G    Flat Belt Pulleys /
                   (Crowned                     Variable Speed Motor) 5  7.5  10  12.5  15  18    U5 (For Sliding·Green)  (GPG Motor)
                                                              25  30  36  50  60  75
                                                                                                   J
                    Roller)                25        INV      90  100  120  150  180  S5 (For Sliding·White)  (JSCC   P.11-071
                                                                                 D9 (Antistatic·Black)
                  E-CVGW    50~400 385~3000  40   (3-Phase 220V               F12 (For Food Transfer·White)  Motor)
                                           60
                    (With                  90    Induction Motor)              O14 (Oil Resistant·Green)
                  Meandering                                                 Q10 (For Inclined Transfer·Green)  Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                   Prevention                        NM             NH       Y12 (General Purpose·Yellow PVC)  R
                  Crosspieces)                     (No Motor)   (No Gearhead)  V12 (General Purpose·Red PVC)  (No Motor,
                                                                                   J (No Belt)  Gearhead)  P.11-085
                 EBelt thickness is a nominal value and the actual thickness is one-tenth of the nominal value, measured in millimeters, except for D9.
                 EThe oil-resistant specification applies only to the conveying surface. If oil comes into contact with the back side of the belt, it may become unusable.
                 EIf a stepper motor or servo motor is required for automatic control, the type with no motor and gearhead can be selected.  Cam Followers  Ball Rollers /
                 EWhen "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating.
                 E  When "No motor, gearhead" is selected, the main unit will be delivered unassembled. The customer should assemble the main unit by
                  following instructions on the included assembly procedure manual.                       P.11-097
                 EFor products with a total length from 2.8m, the delivery time may be longer.
                 Ordering  1Part                          Motor Selection            7Belt
                  Example  Number  -  2B  -  3L  -  4Output  -  5Specification  -  6Gearhead Reduction Ratio  -  Specification  -  8Motor  with Screw / Roller Carriers  Silicon Bearings / Bearings
                          E-CVGR  -  150  -  1000  -  25  -  SCM  -     25        -   H9    -  G
                  For No Belt  E-CVGR  -  150  -  1000  -  25  -  INV  -  25      -    J    -  G
                  For No Motor,   E-CVGR  -  150  -  1000  -  25  -  NM  -  NH    -   H9    -   R         P.11-119
                  Gearhead
                           Ordering                         Motor Selection
                           Example  1Part                                            7Belt   8
                      Alterations  Number  - 2B - 3L -  4Output - 5Specification - 6Gearhead Reduction Ratio  -  Specification  -  Motor  - Alteration  Sprocket Rollers  Placon Rollers / Free Rollers /
                                E-CVGR  - 150 - 1000 -  25  -  SCM  -   25       -   H9    -  G  -  MP200
                                      Alterations                   Code              Spec.               P.11-125
                 Specify Drive Section Position  Transfer Direction                                        11
                                                                         The drive section position can be changed.
                                                                    MP   Ordering Code  MP200  180≤MP≤L-400
                                                                         *Minimum value of L is 580
                                                                         Can only be specified for the center drive type.
                                   MP                                                                      Rollers / Cam Followers  Conveyors / Flat Belts /
                 Mounting Bracket for Speed Controller
                                                                         Mounting bracket for speed controller is
                                                                    SCB  included.
                                                                         Ordering Code  SCB
                 QConveying Capacity          QGearhead Reduction Ratio - Speed Correspondence Table
                                              E May decrease depending on load condition.   *Reference value
                                                    Gearhead                Flat Belt Speed (m/min)
                                                  Reduction Ratio  SCM Variable Speed Motor  INV Induction Motor
                   Transfer Weight (Unit/Kg)          12.5             17.0~28.3            35.2
                                                       5
                                                                       25.4~42.4
                                                                                            52.8
                                                       7.5
                                                                                            26.4
                                                                       12.7~21.2
                                                       10
                                                                                            21.1
                                                                       10.2~17.0
                                                       15
                                                                        8.5~14.1
                                                                                            17.6
                                                                        7.1~11.8
                                                       18
                                                                                            14.7
                                                       25
                                                       30
                                                                                             8.8
                                                                        4.2~7.1
                                                       36               5.1~8.5             10.6
                                                                        3.5~5.9
                                                                                             7.3
                                                       50               2.5~4.2              5.3
                                                       60               2.1~3.5              4.4
                         Flat Belt Speed (m/min)       75               1.7~2.8              3.5
                 E  This graph shows conveying capacity   90            1.4~2.4              2.9
                  with horizontal conditions.          100              1.3~2.1              2.6
                 E  Conveying capacity varies depending on   120        1.1~1.8              2.2
                  usage conditions.                    150              0.8~1.4              1.8
                 E  When a variable speed motor is selected, the conveying   180  0.7~1.2    1.5
                  capacity will not increase as the speed decreases.
 11-031                                                                      Conveyors                  11-032
   910   911   912   913   914   915   916   917   918   919   920