Page 916 - MiSUMi 2025
P. 916

Flat Belt Conveyors High Power Type, Head Drive,


             Conveyors  2-Groove Frame Type, Pulley Dia. 60mm


                  New
                                                     Part Name
          P.11-007  Products                       QMaterial Table  M Material  S Surface Treatment
                                                                             Anodized
                                                      Frame     Aluminum    Baked Paint
            Flat Belt Pulleys /  Flat Belts         Pulley Housing  Aluminum  Baked Paint  Features
                                                     Motor Cover
                                                                Aluminum
                                                                 Type
                                                    Part Number
                                                             Belt with meandering  Stable belt meandering prevention performance, with slight bulge
          P.11-071                                   E-CVSE  prevention crosspieces at the bonding area of the center guide strip on the flat belt
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  E-CVSE
          P.11-085  Motor Specification: 90W*                     95  Frame Cross Section Enlarged View (Symmetrical)
                                                                                       2-φ6.8
                                                                                                4-R2
                                 With Meandering Prevention Crosspieces
                          195
            Ball Rollers /   Cam Followers  55            4×M6  60.5   11.75                     30  53  60

          P.11-097  B+70           A                                   2B              7.2
            Silicon Bearings / Bearings   with Screw / Roller Carriers                 8.2  16.5  4-φ4.2

                                                                                            23
                                      Belt Support Roller
          P.11-119     90            3L: Pulley Center Distance  60.5  11.75                30 8
                                            L+64
            Placon Rollers / Free Rollers /  Sprocket Rollers  85  2×M6  2×M6           7.5    M6  5
                         30

          P.11-125  40                                                40                8   19
                                                                40
           11      187  97.5      #90    (1.2:1)       Belt Support Roller  φ60       (delivered as accessories)
                                                           φ38
                                                                                       Post-Assembled Nut
            Conveyors / Flat Belts /   Rollers / Cam Followers  E  When L>2000, one (1) belt support roller is included.  List of Standard Nuts in Frame Slots: L Value (Unit: mm)  Type
                                   Pulley Transmission Ratio
                 E  Dimensions in the drawing are for the belt specification H20 (thickness: 2.0mm).
                                                                                L1500~
                                                                                      Specifications
                                                                        L1000~1499
                                                                 L550~999
                  Note that belt thickness varies by Belt Specifications.
                  For Belt Specifications, see (P.11-009).
                 E When the load exceeds 25 kg, the transmission pulley is replaced with a sprocket
                  used with a chain.
                 E  When the speed control motor is selected, the speed controller will be provided as   16PCS  24PCS  32PCS  M6 (T-shape)  Accessories
                  an accessory and not installed on the main unit, and there is no mounting bracket.
                  If the bracket for speed controller is required, please select an alteration (SCB).
                 * Power difference only affects motor dimensions. For the A dimension, refer to the
                 table below. Other parts have the same external dimensions.
                 QDetails of A Dimension      QFlat Belt Width - Pulley Center Distance Correspondence Table
                                                        Belt
                  Motor   Motor   Reduction   A  Model  Width              Pulley Center Distance L
                 Power Specifications Manufacturer  Ratio  B  L550~600  L605~1500  L1505~2000  L2005~2500  L2505~3000
                       Induction   GPG  3~18  L168      80~200  I        I       I        I       I
                       Motor       25~180  L186        210~300  I        I       I        I       I
                  60W                          E-CVSE
                       Variable    3~18  L182          310~400  I        I       I        I       I
                      Speed Motor  JSCC  25~180  L202  410~600  -        I       I        I       I
                       Induction   GPG  3~18  L183
                       Motor       25~180  L201
                  90W
                       Variable    3~18  L197
                      Speed Motor  JSCC  25~180  L217
                       Induction   GPG  3~18  L183
                  120W  Motor      25~180  L201
                       Variable    3~18  L207
                      Speed Motor  JSCC  25~180  L227
                       Induction   GPG  3~18  L227
                  200W  Motor      25~180  L227
                       Variable    3~18  L231
                      Speed Motor  JSCC  25~180  L255
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-CVSE             2          flat belt conveyor     # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          11-033                 Conveyors                                                                                                                                                                     11-034
   911   912   913   914   915   916   917   918   919   920   921