Page 914 - MiSUMi 2025
P. 914

Flat Belt Conveyors, Center Drive, 3-Groove Frame Type, Pulley Dia. 50mm
             Conveyors


                  New
                                                     Part Name
          P.11-007  Products                       QMaterial Table  M Material  S Surface Treatment
                                                      Frame     Aluminum    Electro Plating
            Flat Belt Pulleys /  Flat Belts         Pulley Housing  Aluminum  Baked Paint  Features
                                                                            Baked Paint
                                                     Motor Cover
                                                                Aluminum
                                                    Part Number
                                                                 Type
                                                              Crowned roller for
          P.11-071                                   E-CVGR  meandering prevention  The belt has excellent flatness and high surface precision
                                                             Belt with meandering  Stable belt meandering prevention performance, with slight bulge
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  E-CVGR/E-CVGW  prevention crosspieces at the bonding area of the center guide strip on the flat belt
                                                     E-CVGW
                                                                                   30
          P.11-085  Motor Specification: 25W*  E-CVGW              Frame Cross Section Enlarged View (Symmetrical)
                              Crowned Roller:  With Meandering Prevention Crosspieces:
                                                                                   +0.3
                                                                                  23 0
                              E-CVGR
            Ball Rollers /   Cam Followers  20                            X Part           0
                                                                           2-φ5
          P.11-097  B+46  B+40  2B  Belt Width  30  A                         17           2.2 +0.2  38.4  47±0.35  49
            Silicon Bearings / Bearings   with Screw / Roller Carriers  20  89.5  Belt Support Roller  89.5  Y Part  16.5  3  8.4  16.65  9.2
                                                                                            24.5
                                          L+51.8
                                    3L (Pulley Center Distance)
          P.11-119             28.5  L/2               28.5   φ50          5.7 +0.3  0  3.2  11.5  10.2 +0.5  0  2.5 6.2  8.5  1.5
            Placon Rollers / Free Rollers /  Sprocket Rollers  51.8  32  18 4-M5  4-M5 18  32  2.5  5.5  2.5  4 10.3

                                                                               7
          P.11-125  177.9  φ50                               φ30           X Part (For M3)  Y Part (For M6)
           11                    φ30               80      Belt Support Roller  ENut Mounting Method
            Conveyors / Flat Belts /   Rollers / Cam Followers  E  When L>2000, one (1) belt support roller (on the left or right, depending on the   List of Standard Nuts in Frame Slots: L Value (Unit: mm)  Type
                                    φ50
                         (1:1)
                   Pulley Transmission Ratio
                                           250
                  motor position) is included.
                 E  Dimensions in the drawing are for the belt specification H9 (thickness: 0.9mm).
                                                                                    Position
                                                                                          Specifications
                                                                L385~999 L1000~1499 L1500~
                  Note that belt thickness varies by Belt Specifications.
                                                                                            M3
                                                                                    X Part
                  For Belt Specifications, see (P.11-009).
                 E  When the speed control motor is selected, the speed controller will not be installed   4PCS  6PCS  8PCS  (left and right) (hexagonal)  Accessories
                  on the main unit, and there is no mounting bracket.               Y Part
                  If the bracket for speed controller is required, please select an alteration (SCB).  4PCS  6PCS  8PCS  (left and right)  M6 (square) Accessories
                 * Power difference only affects motor dimensions. For the A dimension, refer to the
                 table below. Other parts have the same external dimensions.
                 Q Details of A Dimension    QFlat Belt Width - Pulley Center Distance Correspondence Table
                                                        Belt
                  Motor   Motor   Reduction   A  Model  Width              Pulley Center Distance L
                 Power Specifications Manufacturer  Ratio  B  L385~500  L505~600  L605~700  L705~800  L805~900  L905~3000
                       Induction   GPG  3~18  L118     50~110  I      I       I      I      I      I
                       Motor       25~180  L130        120~160  I     I       I      I      I      I
                  25W
                       Variable    3~18  L129  E-CVGR  170~210  -     I       I      I      I      I
                      Speed Motor  JSCC  25~180  L140  E-CVGW  220~260  -  -  I      I      I      I
                       Induction   GPG  3~18  L148     270~400  -      -      -      I      I      I
                       Motor       25~180  L166
                  40W
                       Variable    3~18  L162
                      Speed Motor  JSCC  25~180  L182
                       Induction   GPG  3~18  L168
                  60W  Motor       25~180  L186
                       Variable    3~18  L182
                      Speed Motor  JSCC  25~180  L202
                       Induction   GPG  3~18  L183
                  90W  Motor       25~180  L201
                       Variable    3~18  L197
                      Speed Motor  JSCC  25~180  L217
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-CVGR             2          flat belt conveyor     # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          11-031                 Conveyors                                                                                                                                                                     11-032
   909   910   911   912   913   914   915   916   917   918   919