Page 913 - MiSUMi 2025
P. 913

3L
                             2B
                    1Part    10mm   5mm              Motor Selection            7Belt Specification    8Motor  P.11-007
                                                                                                           Conveyors
                   Number                4Output   5Specification  6Gearhead   (Not specified: material is PU)
                           increments increments  (W)          Reduction Ratio
                                                     SCM                      H9 (General Purpose·Green)
                                                                                                   G
                   E-CVGC                       (Single-phase 220V            W9 (General Purpose·White)  (GPG   Flat Belts  Flat Belt Pulleys /
                                                  Variable Speed
                   (Crowned                          Motor)   5  7.5  10  12.5  15  18    U5 (For Sliding·Green)  Motor)
                                                              25  30  36  50  60  75
                    Roller)                25        INV      90  100  120  150  180  S5 (For Sliding·White)  J    P.11-071
                                                                                 D9 (Antistatic·Black)
                                                  (3-Phase 220V
                   E-CVGD   50~400 240~3000  40   Induction Motor)            F12 (For Food Transfer·White)  (JSCC
                                           60
                                                                                                 Motor)
                    (With                  90                                  O14 (Oil Resistant·Green)
                  Meandering                                                 Q10 (For Inclined Transfer·Green)  Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                   Prevention                         NM            NH       Y12 (General Purpose·Yellow PVC)  R
                  Crosspieces)                     (No Motor)   (No Gearhead)  V12 (General Purpose·Red PVC)  (No Motor,
                                                                                   J (No Belt)  Gearhead)  P.11-085
                 EBelt thickness is a nominal value and the actual thickness is one-tenth of the nominal value, measured in millimeters, except for D9.
                 EThe oil-resistant specification applies only to the conveying surface. If oil comes into contact with the back side of the belt, it may become unusable.
                 EIf a stepper motor or servo motor is required for automatic control, the type with no motor and gearhead can be selected.  Cam Followers  Ball Rollers /
                 EWhen "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating.
                 E  When "No motor, gearhead" is selected, the main unit will be delivered unassembled. The customer should assemble the main unit by
                  following instructions on the included assembly procedure manual.                       P.11-097
                 EFor products with a total length from 2.8m, the delivery time may be longer.
                 Ordering  1Part                          Motor Selection            7Belt
                  Example  Number  -  2B  -  3L  -  4Output  -  5Specification  -  6Gearhead Reduction Ratio  -  Specification  -  8Motor  with Screw / Roller Carriers  Silicon Bearings / Bearings
                          E-CVGC  -  150  -  1000  -  25  -  SCM  -     25        -   H9    -  G
                  For No Belt  E-CVGC  -  150  -  1000  -  25  -  INV  -  25      -    J    -  G
                  For No Motor,   E-CVGC  -  150  -  1000  -  25  -  NM  -  NH    -   H9    -   R         P.11-119
                  Gearhead
                           Ordering  1Part                  Motor Selection          7Belt
                           Example    - 2B - 3L -                                -         -  8   - Alteration
                      Alterations  Number       4Output - 5Specification - 6Gearhead Reduction Ratio  Specification  Motor  Sprocket Rollers  Placon Rollers / Free Rollers /
                                E-CVGC  - 150 - 1000 -  25  -  SCM  -   25       -   H9    -  G  -  MK
                                      Alterations                   Code              Spec.               P.11-125
                 Motor Position Reversed                                                                   11
                                   Motor      Transfer Direction         The motor position can be changed.
                                                                    MK   Ordering Code  MK
                                                                         Can only be designated for the head drive type.
                             Motor                                                                         Rollers / Cam Followers  Conveyors / Flat Belts /
                 Mounting Bracket for Speed Controller
                                                                         Mounting bracket for speed controller is
                                                                    SCB  included.
                                                                         Ordering Code  SCB
                 QConveying Capacity             QGearhead Reduction Ratio - Speed Correspondence Table
                                                 E May decrease depending on load condition.  *Reference value
                                                       Gearhead              Flat Belt Speed (m/min)
                                                     Reduction Ratio  SCM Variable Speed   INV Induction Motor
                                                                          Motor
                   Transfer Weight (Unit/Kg)             12.5            20.3~33.9           42.2
                                                                         30.5~50.9
                                                          5
                                                                                             63.3
                                                         7.5
                                                                         15.3~25.4
                                                         10
                                                                                             31.7
                                                                                             25.3
                                                                         12.2~20.3
                                                         15
                                                                         10.2~17.0
                                                                                             21.1
                                                         18
                                                                         6.1~10.2
                                                         25
                                                                                             12.7
                                                                          5.1~8.5
                                                         30              8.5~14.1            17.6
                                                                                             10.6
                                                         36               4.2~7.1            8.8
                                                         50               3.1~5.1            6.3
                                                         60               2.5~4.2            5.3
                          Flat Belt Speed (m/min)        75               2.0~3.4            4.2
                 E  This graph shows conveying capacity   90              1.7~2.8            3.5
                  with horizontal conditions.
                 E  Conveying capacity varies depending on   100          1.5~2.5            3.2
                  usage conditions.                      120              1.3~2.1            2.6
                 E  When a variable speed motor is selected,   150        1.0~1.7            2.1
                  the conveying capacity will not increase   180          0.8~1.4            1.8
                  as the speed decreases.
 11-029                                                                      Conveyors                  11-030
   908   909   910   911   912   913   914   915   916   917   918