Page 182 - MiSUMi 2025
P. 182

1           Single Axis Robots E-MTHE17 Screw Drive, Semi-Sealed Type

            Linear Motor Actuators /   Electric Cylinders / Actuators   Products  QMotor Mounting Position


                  New



            Linear Motor   Actuators               (Motor Direct)  (Left Folded)  (Right Folded)  (Down Folded)
                                                                                      BR
                                                                                                     BM
                                                         BC
                                                                        BL
                                                                    QBasic Specifications
          P.01-005                                                         Drive Method      Ball Screw
                                                                                                C7
                                                                                 Precision
                                                                      Ball Screw
                                                                                 O.D. (mm)     φ20
            Electric   Cylinders                                     High-rigidity linear guide (mm)  W20×H15
                                                                                               170
                                                                         Body width (mm)
                                                                          Drive power (W)
                                                                       Applicable Environment  400/750
                                                                                              General
          P.01-045
            Single Axis   Actuators  Part Number  2Lead  increments) Position  Motor Brand Power  Position  Repeatability    Horizontal Use Vertical Use  (mm/sec) 400W 750W
                                3Stroke
                                                                     Positioning
                                                               7
                                         4
                                                                            Max. payload (kg)
                                                                                           Max.  Rated Thrust (N)
                                                        6
                                                5
                                        Motor
                                                             Sensor
                                 (50m
                                                                                           Speed
                           (mm)
                                                                      (mm)
                   1Type
                                                               C
                                         BC
                                                 M
          P.01-073          5          (Motor   (Misumi /   (Motor Side)      120     50   250  1388 2563
                                       Direct)   Mitsubishi)
                                                             *Left Side
            Single Axis Robots   Guide Built-in Type  E-MTHE17  10  100~1250  Folded)    (Panasonic)    (400W)   Opposite   ±0.01  120  40  500  694 1281
                                                 P
                                        BM
                                                               D
                                                        40
                                       (Down
                                                              (Motor
                                                 Y
                                                              Side)
                                              (Yaskawa)
                                         BL
                                                        75
                                                 T
                                        (Left
                                               (Delta
          P.01-089          20         Folded)    Electronics)    (750W) *Right Side  83  25  1000  347  640
                                         BR
                                                            *For Motor
                                                 Z
                                        (Right
                                                            Position BC
            Single Axis Robots   Screw Drive  E A motor is not included to this product and it must be purchased separately.
                                                             and BM
                                       Folded) (Customized)
                 E Select a motor with brake for vertical use.
          P.01-117  E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
                 E When the motor brand is specified as Z, the motor shaft diameter and installation dimensions must be provided.
            Single Axis Robots   Belt Drive  EFor dimensions not shown on the drawing, please refer to the 3D CAD data.  5Motor Brand · 6Power  - 7Sensor Position
                 Ordering
                          Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position -
                  Example
                            E-MTHE17
                                          L10
                                       -
                                               -
          P.01-181  QList of Recommended Servo Motors and Drivers 300  -  BC  -  P40      -      C
                    Brand   Motor Code  With / Without Brake  Power  Voltage  Servo Motor Model  Servo Driver Model
                                     Without Brake (Horizontal Use)          E-MASH1-0604
                                       With Brake (Vertical Use)  400W       E-MASH1-0604B   E-DFAS04P / E-DFAS04E
                    Misumi     M                                   220V
                                     Without Brake (Horizontal Use)          E-MASH1-0808
                                       With Brake (Vertical Use)  750W       E-MASH1-0808B   E-DFAS08P / E-DFAS08E
                                     Without Brake (Horizontal Use)  400W     HG-KR43J       MR-J4-40A
                   Mitsubishi  M       With Brake (Vertical Use)   220V       HG-KR43BJ
                                     Without Brake (Horizontal Use)  750W     HG-KR73J       MR-J4-70A
                                       With Brake (Vertical Use)              HG-KR73BJ
                                     Without Brake (Horizontal Use)  400W   MSMF042L1U2M    MADLN25SE
                                       With Brake (Vertical Use)             MSMF042L1V2M
                   Panasonic   P     Without Brake (Horizontal Use)  220V   MSMF082L1U2M
                                       With Brake (Vertical Use)  750W       MSMF082L1V2M   MADLN35SE
                                     Without Brake (Horizontal Use)         SGM7J-04AFC6S
                                       With Brake (Vertical Use)  400W      SGM7J-04AFC6E  SGD7S-2R8A00A002
                   Yaskawa     Y                                   220V
                                     Without Brake (Horizontal Use)  750W   SGM7J-08AFC6S  SGD7S-5R5A00B202
                                       With Brake (Vertical Use)            SGM7J-08AFC6E
                                     Without Brake (Horizontal Use)  400W   ECMA-C20604RS   ASD-B2-0421-B
                    Delta      T       With Brake (Vertical Use)   220V     ECMA-C20604SS
                                     Without Brake (Horizontal Use)  750W   ECMA-C20807RS   ASD-B2-0721-B
                                       With Brake (Vertical Use)            ECMA-C20807SS
                                                             Max. Movement Speed (mm/sec)
                  Part Number  Lead   Power   100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250
                                (W)
                          (mm)
                           5                              250                      225  200   175  150
                           10   400                       500                      450  400   350  300
                  E-MTHE17  20                           1000                      900  800   700  600
                                                                                        200
                                                                                                   150
                                                                                              175
                           5
                                                          250
                                                                                   225
                           10   750                       500                      450  400   350  300
                           20                            1000                      900  800   700  600
                 E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
                 E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
                  vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          01-145                 Single Axis Robots Screw Drive                                                                                                                                                01-146
   177   178   179   180   181   182   183   184   185   186   187