Page 279 - MiSUMi 2025
P. 279

1





                 L/R                                                                                       Electric Cylinders / Actuators   Linear Motor Actuators /
                 L: Motor On Left Side


                                                108
                                                                                     A                     Actuators  Linear Motor
                                                       129                                   109  60      P.01-005

                                                                         L           A         25.5  110  B
                                         Belt Tension Adjusting Screw
                                                          Origin of slide block 422  Effective Stroke  251  A-A View  Cylinders  Electric
                                                          Mechanical limit of
                                                          slide block 288±1               Mechanical limit of
                                                                                           slide block 109±1  P.01-045
                                                                                                     8
                                                        90
                                                                                                15.5       Actuators
                                                                        70±0.02  6-M8 Depth 12  6    5      Single Axis
                                                                        150   2- φ 6H7 Depth 8   B Part
                                                                        256                               P.01-073

                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200  Guide Built-in Type  Single Axis Robots
                    L   1673 1773 1873 1973 2073 2173 2273 2373 2473 2573 2673 2773 2873 2973 3073 3173 3273 3373 3473 3573 3673 3773 3873
                   Mass  35.20 36.40 37.60 38.80 40.00 41.20 42.40 43.60 44.80 46.00 47.20 48.40 49.60 50.80 52.00 53.20 54.40 55.60 56.80 58.00 59.20 60.40 61.60
                                                                                                          P.01-089
                 Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
                    L   3973 4073 4173 4273 4373 4473 4573 4673 4773 4873 4973 5073 5173 5273 5373 5473 5573 5673 5773 5873 5973 6073 6173
                   Mass  62.80 64.00 65.20 66.40 67.60 68.80 70.00 71.20 72.40 73.60 74.80 76.00 77.20 78.40 79.60 80.80 82.00 83.20 84.40 85.60 86.60 88.00 89.20  Screw Drive  Single Axis Robots
                 LU/RU
                 LU: Motor On Upper Left Side                                                             P.01-117

                                                 108                                                       Belt Drive  Single Axis Robots


                                                         265                         A                    P.01-181
                                              129                                            109  60
                                                                                     A                B
                                                                           L                   25.5  110
                                          Belt Tension Adjusting Screw
                                                                                                A-A View
                                                              Origin of slide block 283  Effective Stroke  251
                                                   Mechanical limit of
                                                   slide block 149±1                      Mechanical limit of
                                                                                          slide block 109±1
                                                                                                    8
                                                            90                                 15.5
                                                                                                     5
                                                                       70±0.02  6-M8 Depth 12   6
                                                                       150    2- φ 6H7 Depth 8  B Part
                                                                       256
                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
                    L   1534 1634 1734 1834 1934 2034 2134 2234 2334 2434 2534 2634 2734 2834 2934 3034 3134 3234 3334 3434 3534 3634 3734
                   Mass  35.20 36.40 37.60 38.80 40.00 41.20 42.40 43.60 44.80 46.00 47.20 48.40 49.60 50.80 52.00 53.20 54.40 55.60 56.80 58.00 59.20 60.40 61.60
                 Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
                    L   3834 3934 4034 4134 4234 4334 4434 4534 4634 4734 4834 4934 5034 5134 5234 5334 5434 5534 5634 5734 5834 5934 6034
                   Mass  62.80 64.00 65.20 66.40 67.60 68.80 70.00 71.20 72.40 73.60 74.80 76.00 77.20 78.40 79.60 80.80 82.00 83.20 84.40 85.60 86.60 88.00 89.20






 01-241                                             Single Axis Robots Belt Drive                       01-242
   274   275   276   277   278   279   280   281   282   283   284