Page 277 - MiSUMi 2025
P. 277

1





                 QMaterial / Surface Treatment                  QAccessories                               Electric Cylinders / Actuators   Linear Motor Actuators /
                   Parts  Body  Linear Guide Timing Belt Timing Pulley Slide Block  Cover  Accessory Name  Part Number  Quantity
                 M Material Aluminum Alloy Carbon Steel Rubber S45C Equiv. Aluminum Alloy Aluminum Alloy  A   Sensor  C-MSX672N-2M (NPN)  3
                 S Surface   Clear   -  -    Nickel   Clear   Clear   Accessories Timing Pulley  5GT-36 Teeth  2
                 Treatment Anodized          Plated  Anodized Anodized   Timing Belt  440-5GT-25    1      Actuators  Linear Motor

                 QSingle Axis Robot Fixing Method
                 Number of fixing blocks attached for each stroke                                         P.01-005
                 Effective Stroke  Quantity  Effective Stroke  Quantity
                    100~500      4         3100~3500     16                Fixing Block
                   600~1000      6         3600~4000     18                                                Cylinders  Electric
                   1100~1500     8         4100~4500     20             2- φ 11 Depth 6.5   102
                   1600~2000     10        4600~5000     22              φ 6.5 Through  119               P.01-045
                   2100~2500     12          5500        24                                  25
                   2600~3000     14                                               8.5  30  19  15.5
                                                                                    50                     Actuators  Single Axis
                                                                       Single Axis Robot Installation Diagram
                                                                                                          P.01-073
                 QAllowable load center of gravity overhang (mm)
                           A           Horizontal      5:1                7:1               10:1
                                       Installation  20kg  30kg  40kg  40kg  50kg  60kg  60kg  80kg  100kg  Guide Built-in Type  Single Axis Robots
                                          A      900   550   400    750   575   420   900    700   550
                                C         B      280   160   110    160   115   85    140    105   75     P.01-089
                      B                   C      40    22     15    22    16    12     20    15    10

                                         Wall          5:1                7:1               10:1           Screw Drive  Single Axis Robots
                                       Installation  20kg  30kg  40kg  40kg  50kg  60kg  60kg  80kg  100kg
                                 B
                     A                    A      40    22     15    22    15    12     20    15    10     P.01-117
                                          B      280   160   110    160   110   80    140    105   75
                           C
                                          C      900   600   400    750   575   450   950    750   600     Belt Drive  Single Axis Robots
                                        Vertical       5:1                7:1               10:1
                                       Installation  5kg  10kg  14kg  15kg  18kg  21kg  18kg  20kg  24kg  P.01-181
                               C
                                          A     1250   650   450    600   480   400   550    450   350
                      A
                                          C     1250   650   450    600   480   400   550    450   350

                 QAllowable Static Moment N·m
                        MY              Horizontal   MY      MP       MR
                                        Installation  867.7  867.7    122.8
                                MP
                     MR


                 QSensor wiring diagram                       QMotor mounting hole drawing
                                          *
                       Incident                               P75 Panasonic 750W   M75 Misumi / Mitsubishi 750W
                       light                                                       Y75 Yaskawa 750W
                       indicator                                                   T75 Delta 750W
                       (red)                   Load                      P.C.D.90              P.C.D.90
                                         OUT             DC
                                                                                +0.04
                                                                                                     +0.04
                         Main               IC  (Control Output)  5~24V      φ 70 +0.01            φ 70 +0.01
                         Circuit                               φ 19                  φ 19
                                              <100mA
                                                                            4-M5                  4-M6
                                                              750W motor shaft dia. (mm): φ19  750W motor shaft dia. (mm): φ19

 01-239                                             Single Axis Robots Belt Drive                       01-240
   272   273   274   275   276   277   278   279   280   281   282