Page 273 - MiSUMi 2025
P. 273

1





                 QMaterial / Surface Treatment                  QAccessories                               Electric Cylinders / Actuators   Linear Motor Actuators /
                   Parts  Body  Linear Guide Timing Belt Timing Pulley Slide Block  Cover  Accessory Name  Part Number  Quantity
                 M Material Aluminum Alloy Carbon Steel Rubber S45C Equiv. Aluminum Alloy Aluminum Alloy  A   Sensor  C-MSX672N-2M (NPN)  3
                 S Surface   Clear   -  -    Nickel   Clear   Clear   Accessories Timing Pulley  5GT-25 Teeth  2
                 Treatment Anodized          Plated  Anodized Anodized   Timing Belt  340-5GT-25    1      Actuators  Linear Motor

                 QSingle Axis Robot Fixing Method
                 Number of fixing blocks attached for each stroke                                         P.01-005
                 Effective Stroke  Quantity  Effective Stroke  Quantity
                    100~500      4         3100~3500     16               Fixing Block
                   600~1000      6         3600~4000     18                                                Cylinders  Electric
                   1100~1500     8         4100~4500     20            2- φ 10 Depth 5.5   88
                   1600~2000     10        4600~5000     22             φ 5.5 Through  105                P.01-045
                   2100~2500     12          5500        24                                   25
                   2600~3000     14                                              8.5  30  19  15.5
                                                                                    50                     Actuators  Single Axis
                                                                        Single Axis Robot Installation Diagram
                                                                                                          P.01-073
                 QAllowable load center of gravity overhang (mm)
                           A           Horizontal    3:1           5:1           7:1           10:1
                                       Installation  10kg  20kg  30kg  25kg  35kg  45kg  28kg  40kg  55kg  30kg  45kg  60kg  Guide Built-in Type  Single Axis Robots
                                          A     950  420  250  950  625  450  1300  850  550  1850  1250  800
                                C         B     250  105  55  140  90   55  145  90   50  145  90   50    P.01-089
                      B                   C     42   18   10   24  15   10   25  15   10   25  15   10

                                         Wall        3:1           5:1           7:1           10:1        Screw Drive  Single Axis Robots
                                       Installation  10kg  20kg  30kg  25kg  35kg  45kg  28kg  40kg  55kg  30kg  45kg  60kg
                                 B
                     A                    A     42   19   10   25  15   10   25  15   10   25  15   10    P.01-117
                                          B     250  110  60  140  90   60  145  90   60  140  90   60
                           C
                                          C     950  450  260  950  600  450  1300  850  550  1950  1150  800  Belt Drive  Single Axis Robots
                                        Vertical     3:1           5:1           7:1           10:1
                                       Installation  3kg  6kg  9kg  5kg  10kg  15kg  6kg  12kg  16kg  6kg  13kg  17kg  P.01-181
                               C
                                          A     900  450  300  900  450  300  900  450  300  900  450  300
                      A
                                          C     900  450  300  900  450  300  900  450  300  900  450  300

                 QAllowable Static Moment N·m
                        MY              Horizontal   MY      MP       MR
                                        Installation  337.9  337.9    58.6
                               MP
                      MR


                 QSensor wiring diagram                       QMotor mounting hole drawing
                                          *
                       Incident                               P40 Panasonic 400W    M40 Misumi / Mitsubishi 400W
                       light                                                        Y40 Yaskawa 400W
                       indicator               Load                                 T40 Delta 400W
                       (red)
                                         OUT             DC              P.C.D.70              P.C.D.70
                         Main               IC           5~24V
                                                                               +0.04
                                                                                                     +0.04
                         Circuit             (Control Output)                φ 50+0.01             φ 50+0.01
                                              <100mA           φ 14                  φ 14
                                                                            4-M4                 4-M5
                                                              400W motor shaft dia. (mm): φ14  400W motor shaft dia. (mm): φ14

 01-235                                             Single Axis Robots Belt Drive                       01-236
   268   269   270   271   272   273   274   275   276   277   278