Page 276 - MiSUMi 2025
P. 276

1           Single Axis Robots E-MUTB80, High Speed Belt Drive, Semi-Sealed Type

            Linear Motor Actuators /   Electric Cylinders / Actuators   LT/RT




                 LT: Motor Direct Connection On Left Side

            Linear Motor   Actuators                   78



          P.01-005                                         100                       A  A     81.5  51  80  B

            Electric   Cylinders              Belt Tension Adjusting Screw  L                   15  A-A View

                                                  Mechanical limit of   Origin of slide block 213  Effective Stroke  222  Mechanical limit of
          P.01-045                                 slide block 84±1                        slide block 90±1
            Single Axis   Actuators                        60        70±0.02  6-M8 Depth 12   12  6  2  6


                                                                                                  6
          P.01-073                                                   140    2- φ 6H7 Depth 8    B Part
                                                                     246
            Single Axis Robots   Guide Built-in Type


                                                                                         Dimension (mm), Mass (kg)
          P.01-089  Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
                    L
                        1435 1535 1635 1735 1835 1935 2035 2135 2235 2335 2435 2535 2635 2735 2835 2935 3035 3135 3235 3335 3435 3535 3635
            Single Axis Robots   Screw Drive  Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
                        20.44 21.26 22.08 22.90 23.72 24.54 25.36 26.18 27.00 27.82 28.64 29.46 30.28 31.10 31.92 32.74 33.56 34.38 35.20 36.02 36.84 37.66 38.48
                   Mass
                    L
                        3735 3835 3935 4035 4135 4235 4335 4435 4535 4635 4735 4835 4935 5035 5135 5235 5335 5435 5535 5635 5735 5835 5935
                   Mass
          P.01-117  LD/RD  39.30 40.12 40.94 41.76 42.58 43.40 44.22 45.04 45.86 46.68 47.50 48.32 49.14 49.96 50.78 51.60 52.42 53.24 54.06 54.88 55.70 56.52 57.34
            Single Axis Robots   Belt Drive  LD: Motor On Lower Left Side


          P.01-181                        Belt Tension Adjusting Screw
                                                  78
                                                                                      A
                                              100                                             81.5  51
                                                         220                          A         15  80  B
                                                                                                A-A View
                                                                           L
                                                            Origin of slide block 250  Effective Stroke  222
                                                 Mechanical limit of                       Mechanical limit of
                                                                                            slide block 90±1
                                                 slide block 121±1
                                                          62
                                                                                              12  6  6
                                                          60                                        2
                                                                                                  6
                                                                      70±0.02
                                                                             6-M8 Depth 12      B Part
                                                                      140    2- φ 6H7 Depth 8
                                                                      246
                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
                    L   1472 1572 1672 1772 1872 1972 2072 2172 2272 2372 2472 2572 2672 2772 2872 2972 3072 3172 3272 3372 3472 3572 3672
                   Mass  22.30 23.20 24.10 25.00 25.90 26.80 27.70 28.60 29.50 30.40 31.30 32.20 33.10 34.00 34.90 35.80 36.70 37.60 38.50 39.40 40.30 41.20 42.10
                 Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
                    L   3772 3872 3972 4072 4172 4272 4372 4472 4572 4672 4772 4872 4972 5072 5172 5272 5372 5472 5572 5672 5772 5872 5972
                   Mass  43.00 43.90 44.30 45.20 46.10 47.00 47.90 48.80 49.70 50.60 51.50 52.40 53.30 54.20 55.10 56.00 56.90 57.80 58.70 59.60 60.50 61.40 62.30

          01-239                 Single Axis Robots Belt Drive                                                                                                                                                 01-240
   271   272   273   274   275   276   277   278   279   280   281