Page 272 - MiSUMi 2025
P. 272

1           Single Axis Robots E-MUTB65, High Speed Belt Drive, Semi-Sealed Type

            Linear Motor Actuators /   Electric Cylinders / Actuators   LT/RT




                 LT: Motor Direct Connection On Left Side

            Linear Motor   Actuators                63



          P.01-005                                                                A                  34.5
                                                        85                                    65     15
            Electric   Cylinders            Belt Tension Adjusting Screw  L       A            A-A View  B
                                                                                                 65
                                                  Mechanical limit of  Origin of slide block 205  Effective Stroke  199  Mechanical limit of
          P.01-045                                slide block 73±1         8-M6 Depth 12  slide block 73±1
            Single Axis   Actuators                       52          50                  65  12  6  6  2  6



          P.01-073                                                  110±0.02  2- φ 5H7 Depth 8  B Part
                                                                     150
            Single Axis Robots   Guide Built-in Type                                     Dimension (mm), Mass (kg)
                                                                     246


          P.01-089  Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
                        1404 1504 1604 1704 1804 1904 2004 2104 2204 2304 2404 2504 2604 2704 2804 2904 3004 3104 3204 3304 3404 3504 3604
                    L
            Single Axis Robots   Screw Drive  Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
                        9.4
                            9.9 10.4 10.9 11.4 11.9 12.4 12.9 13.4 13.9 14.4 14.9 15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.4 19.9 20.4
                   Mass
                        3704 3804 3904 4004 4104 4204 4304 4404 4504 4604 4704 4804 4904 5004 5104 5204 5304 5404 5504 5604 5704 5804 5904
                    L
                        20.9 21.4 21.9 22.4 22.9 23.4 23.9 24.4 24.9 25.4 25.9 26.4 26.9 27.4 27.9 28.4 28.9 29.4 29.9 30.4 30.9 31.4 31.9
                   Mass
          P.01-117  LD/RD
            Single Axis Robots   Belt Drive  LD: Motor On Lower Left Side
                                           Belt Tension
          P.01-181                         Adjusting Screw  63                       A              34.5
                                                  85                                          65
                                                     65    173                       A           65  15
                                                                                                     B
                                                                                               A-A View
                                                                            L
                                                              Origin of slide block 215  Effective Stroke  199
                                                                                             12  6   6
                                                            51               8-M6 Depth 12         2
                                                                                                 6
                                                            52                              65
                                                                                                B Part
                                                                        50
                                                                      110±0.02  2- φ 5H7 Depth 8
                                                                       150                 Mechanical limit of
                                                   Mechanical limit of   246                slide block 73±1
                                                    slide block 83±1
                                                                                         Dimension (mm), Mass (kg)
                 Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
                    L   1414 1514 1614 1714 1814 1914 2014 2114 2214 2314 2414 2514 2614 2714 2814 2914 3014 3114 3214 3314 3414 3514 3614
                   Mass  10.4 10.9 11.4 11.9 12.4 12.9 13.4 13.9 14.4 14.9 15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.4 19.9 20.4 20.9 21.4
                 Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
                    L   3714 3814 3914 4014 4114 4214 4314 4414 4514 4614 4714 4814 4914 5014 5114 5214 5314 5414 5514 5614 5714 5814 5914
                   Mass  21.9 22.4 22.9 23.4 23.9 24.4 24.9 25.4 25.9 26.4 26.9 27.4 27.9 28.4 28.9 29.4 29.9 30.4 30.9 31.4 31.9 32.4 32.9



          01-235                 Single Axis Robots Belt Drive                                                                                                                                                 01-236
   267   268   269   270   271   272   273   274   275   276   277